eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

400 - 750nm, 25mm Dia., Dichroic Longpass Filter Kit (8 Filters)

×
Stock #15-102 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹98,870
Qty 1+
₹98,870
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Filters Included :
Cut-on Wavelengths: 400nm, 450nm, 500nm, 550nm, 600nm, 650nm, 700nm, 750nm
Type:
Longpass Filter
Number of Filters:
8

Physical & Mechanical Properties

Diameter (mm):
25.00
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2

Environmental & Durability Factors

Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Fluorescence or Multispectral Imaging
  • Sharp Cut-On Wavelength
  • Broad Transmission and Reflection Ranges

Our TECHSPEC® Dichroic Longpass Filters are designed for a 45° angle of incidence. The rejected light is reflected at 90°, making these filters ideal for use in fluorescence applications or as spectral beamsplitters. These hard coated filters feature low polarization dependence, broad spectral ranges, and a precision fused silica substrate. Reflection and transmission curves are available to easily integrate TECHSPEC® Dichroic Longpass Filters into any application.

Note: The chevron on the edge of the filter points towards surface S1 with the primary filter coating on which the light should be incident.

Hard coatings are used to increase durability while maintaining performance. The hard coating provides Dichroic Longpass Filters with high resistance to humidity, temperature, and abrasion, while also reducing the risk of damage when being handled.

Technical Information

Filter Type Transmitted Wavefront (RMS) Surface Quality Surface Flatness
(P-V)
R(avg) T(avg)
HP Dichroic λ/10 40-20 λ/2 >98% >90%
Fluorescence Dichroics 60-40 - >98% >90%
Dichroic Longpass λ/4 40-20 - >97% >85%

Accessories

Title CompareStock Number  Price Buy
400 - 750nm, 25mm Dia., Dichroic Longpass Filter Kit (8 Filters) #15-102 ₹98,870   Request Quote
  • Contact Us
    ×
800 - 1200nm, 25mm Dia., Dichroic Longpass Filter Kit (9 Filters) #15-103 ₹1,07,822   Request Quote
  • 10 to 12 days
    ×
400 - 750nm, 25.2 x 35.6mm, Dichroic Longpass Filter Kit (8 Filters) #15-104 ₹98,870   Request Quote
  • Contact Us
    ×
800 - 1200nm, 25.2 x 35.6mm, Dichroic Longpass Filter Kit (9 Filters) #15-105 ₹1,07,822   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin