eo_logo
 
Product added to cart

40 x 40mm White Diffusing Glass

White Diffusing Glass

×
Stock #70-250 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,089
Qty 1-10
₹3,089
Qty 11+
₹2,480
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Opal Diffuser

Physical & Mechanical Properties

Dimensions (mm):
40.00 x 40.00 ±0.25
Thickness (mm):
1.25 ±0.1
Width (mm):
40.00
Length (mm):
40.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 700
Surface Quality:
80-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Semi-Opaque White Glass
  • Highly Diffusive to Create Even Illumination
  • Diffusive on Both Surfaces

White Diffusing Glass is a semi-opaque diffuser designed to create even illumination profiles. Unlike alternative materials, which create their diffusive properties through a coating or lamination process, the White Diffusing Glass is a solid diffuse material, allowing it to be used in any orientation. Because the surfaces are polished, the reflected light will be somewhat specular, while the transmitted light will be near-Lambertian. White Diffusing Glass is ideal for creating even illumination as an attenuator or as a viewing screen.

Technical Information

Frequently Purchased Together

Resources

Filter

Understanding White Diffusing Glass

Learn more about White Diffusing Glass, which reduces the scattering of light and homogenizes the light source, at Edmund Optics.

View Now

Diffuser Selection Guide

Not sure which diffuser will best meet your needs? Review EO's diffuser selection guide to review the pros and cons of each diffuser type at Edmund Optics.

View Now

What is the difference between ground glass and opal glass diffusers?

Why do you list a range of thickness values for each of your opal diffusers?

When should I consider using a holographic diffuser?

How should I clean my holographic diffusers?

You have three types of diffusers: opal glass, ground glass, holographic. Which one is right for my application?

How do I know which diffusing angle works for my application?

Diffusion

Lambertian

Reflection Factor (P<sub>d</sub>)

Do diffusers affect the polarization of light?

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

How do I clean my optics?

Clear Aperture (CA)

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin