eo_logo
 
Product added to cart

4 x 4 x 10mm, 1064nm SHG, Type I LBO Nonlinear Crystal

×
Stock #24-200 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹54,450
Volume Pricing
Qty 1+ ₹54,450 each
Need More? Request Quote
Product Downloads

Specifications

General

Crystal Type:
LBO
Protective Chamfer:
<0.1 mm x 45°
Typical Applications:
SHG @ 1064 nm, Type I
Type:
Nonlinear Crystal

Physical & Mechanical Properties

Clear Aperture CA (mm):
Not Specified
Dimensions (mm):
4.0 x 4.0 +0.0/-0.1
Thickness (mm):
10.00 +0.0/-0.1
Parallelism (arcsec):
<20
Perpendicularity (arcmin):
<5

Optical Properties

Design Wavelength DWL (nm):
1064
Orientation Θ/Φ (°):
90/11.6
Coating:
AR Coating
Coating Specification:
S1: 1064 & 532nm AR Coating
S2: 1064 & 532nm AR Coating
Surface Quality:
20-10
Surface Flatness (P-V):
λ/8 @ 632.8nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm² @ 1064nm, 10ns, 10Hz

Threading & Mounting

Mount:
Unmounted

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • BBO Crystals for Frequency Conversion of 800nm and 1030nm Lasers
  • LBO Crystals for Frequency Conversion of 1030nm and 1064nm Lasers
  • High Damage Thresholds Up to 10 J/cm2 @ 1064nm, 10ns, 10Hz
  • Broad Transparency Range from the UV to the IR

Nonlinear Crystals of either β-barium borate (BBO) or lithium triborate (LBO) are used for frequency conversion of laser sources. BBO crystals feature thicknesses from 0.2mm to 0.5mm to minimize group velocity mismatch and are ideal for frequency doubling or tripling of Ti:Sapphire and Yb:doped laser pulses. The critical and noncritical phase matching LBO crystals are ideal for second or third harmonic generation of Nd:YAG and Yb:doped lasers. Nonlinear Crystals with 20-10 surface quality and λ/10 (LBO) or λ/8 (BBO) surface flatness provide the broad transparency range and large nonlinear coefficient needed for the harmonic generation of fundamental laser frequencies. Each crystal features a protective anti-reflection (AR) coating that minimizes reflection and limits fogging from ambient conditions.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin