eo_logo
 
Product added to cart

4-Axis Mount for M27x1

See More by AdlOptica

4-Axis Flat Top Beam Shaper Mount M27

×
Stock #15-473 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹81,900
Volume Pricing
Qty 1-4 ₹81,900 each
Qty 5-10 ₹73,800 each
Qty 11+ ₹69,300 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Flat Top Beam Shaper Inner Mounting Thread: M27 x 1

Physical & Mechanical Properties

Dimensions (mm):
66 x 66 x 34
Weight (g):
320

Threading & Mounting

Mounting Threads:
M6, 5 positions
M27 x 1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

AdlOptica πShaper (piShaper) Flat Top Beam Shapers are refractive field mapping optical systems that convert collimated Gaussian input beams into collimated flat top beams with a uniform intensity distribution and flat phase front. Due to the field mapping optical design, the even intensity distribution of the converted beam is stable over great distances making it ideally suitable for holography, microscopy, and system integration. With no internal focusing, they are also the perfect solution in applications such as material micromachining, welding, and engraving that require high power lasers. These AdlOptica πShaper Flat Top Beam Shapers are offered in common YAG, fiber laser, and CO2 laser sources, operating over a defined wavelength range for laser tuning. Achromatic versions are designed to be used with multiple laser sources.

Note: Focusing a flat-top beam after a πShaper results in loss of the flat top profile.  AdlOptica Focal-πShaper Q Flat Top Beam Shapers are available for applications that require a focused flat top spot.

Laser Optics

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin