eo_logo
 
Product added to cart

4-10mm FL, CS-Mount, P-iris, 4K Motorized with Limit Switch

Image represents #22-806: Design will vary by stock number.

Image represents #22-806: Design will vary by stock number.

×
Stock #22-809 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹38,715
Qty 1+
₹38,715
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads

Product Details

Type:
Varifocal Lens

Physical & Mechanical Properties

Iris Option:
Precise Iris
Length (mm):
46.50
Maximum Diameter (mm):
59.0
Weight (g):
75

Optical Properties

Horizontal Field of View @ Max Sensor Format:
112° - 44°
Working Distance (mm):
500 - ∞
Aperture (f/#):
f/1.4 - Closed
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/1.7"

Threading & Mounting

Mount:
CS-Mount

Additional Info

Note:
User with Motorized Lens Control Board (#22-830)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 4 - 10mm Focal Length Range for up to 135° Horizontal FOV
  • True 4K, 12 Megapixel Resolution
  • IR corrected for Day or Night

4K Wide Angle Lenses provide a wide range of fields of view for applications with long working distance requirements, allowing for excellent resolution up to 12 megapixels. Available with DC auto-iris, P-iris, and manual iris versions, these lenses are ideal for a wide range of applications including Intelligent Traffic (ITS), remote sensing, security, and robotics. The lenses are IR corrected for use with true Day/Night cameras, providing a bright image in both visible and IR illumination without manual adjustment. Lens mounting options include S-mount (M12), CS-mount, and C-mount with motorized and non-motorized versions available.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin