eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

3X, UV-VIS Vega® Broadband Beam Expander

TECHSPEC® Vega™ Broadband Beam Expanders

TECHSPEC® Vega™ Broadband Beam Expanders

×
Stock #39-726 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹36,018
Volume Pricing
Qty 1-9 ₹36,018 each
Qty 10+ ₹31,712 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
83.87
Weight (g):
77
Housing Diameter (mm):
29.95

Optical Properties

Angle of Incidence (°):
0
Coating:
Laser UV-VIS (250-532nm)
Design Wavelength DWL (nm):
Broadband
Entrance Aperture (mm):
8
Exit Aperture (mm):
23
Expansion Power:
3X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>95.0 (nominal)
Transmitted Wavefront, P-V:
λ/10 for 4.0mm input beam (nominal, λ = DWL)
Coating Specification:
Ravg ≤1.25% @ 250 - 532nm @ 0° AOI
Wavelength Range (nm):
250 - 532
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
1 J/cm2 @ 532nm, 20ns, 20Hz
Divergence Adjustment:
Rotating Optics
Damage Threshold, Pulsed:
1 J/cm2 @ 532nm, 20ns, 20Hz

Threading & Mounting

Mounting Threads:
Input: Male M30 x 1
Output: Female M27 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • AR Coated for Broadband Tunable Laser Sources
  • Fixed Magnifications Available from 1.5X to 20X
  • Divergence Adjustable through Rotating Optical Design

TECHSPEC® Vega® Broadband Beam Expanders are designed for demanding tunable laser sources. These compact beam expanders are optimized at a wide range of wavelengths, with designs achieving λ/10 transmitted wavefront error and no internally focusing ghost images for compatibility with high power lasers. TECHSPEC Vega Broadband Beam Expanders are easily integrated into prototype and advanced applications while maintaining quality across the adjustment range. They are ideal for medical laser applications employing Thulium and Holmium sources.

Note: The length of these beam expanders will change upon divergence adjustment, typically by 1 to 2mm from the specified length.

TECHSPEC Vega® Laser Line Beam Expanders are also available. For more cost sensitive applications, Edmund Optics also offers TECHSPEC Scorpii® Nd:YAG Beam Expanders. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

To learn more about the difference between the 2µm and 2µm low OH- content beam expanders, along with the different types of fused silica, review our UV vs. IR Grade Fused Silica application note.

Fixed Laser Beam Expanders

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin