eo_logo
 
Product added to cart

3mW 850nm Mini LDM Laser Diode Module

×
Stock #72-813 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,100
Volume Pricing
Qty 1+ ₹17,100 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Index Guided Diode, CW
Note:
Includes: Users Manual, Warning Label, and Focus Key

Physical & Mechanical Properties

Length (mm):
37.00
Weight (g):
9.5

Optical Properties

Focus Range (mm):
35mm - ∞
Color:
IR

Electrical

Operating Current (mA):
<40

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-10 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Line Generation Optics Available
  • Bare Leads for Instrument Integration
  • Focusable from 35mm to Infinity

Self-contained and miniature, laser diode modules offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications, and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long distance and alignment applications. Applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. Focusing tool included with all diode modules. Line Generator attachments are available for all diode modules listed. Power Supply, required for operation, sold separately.

Note: Laser diode case is electrically isolated from supply voltage.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin