eo_logo
 
Product added to cart

3mW 635nm, Micro LDM Laser Diode

×
Stock #57-099 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,500
Qty 1+
₹13,500
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Mean Time To Failures MTTF @ 25° (hours):
≥30,000
Note:
Includes: Users Manual, Warning Label, and Focus Key
Type of Laser:
Diode
Laser Class - CDRH:
IIIa

Physical & Mechanical Properties

Weight (g):
3
Pointing Accuracy (mrad):
<25
Length of Leads (mm):
220
Length (mm):
27.40

Optical Properties

Wavelength (nm):
635.00
Beam Size at Nearest Focus (μm):
<40
Beam Diameter (mm):
3 x 1 at Aperture
Beam Divergence (mrad):
<0.5
Color:
Red
Focus Range:
50mm - ∞

Electrical

Operating Current (mA):
<30
Output Power (mW):
3
Output Power Tolerance (%):
±5 at 25°C

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: #33-771
China: #59-099
Power Requirement:
3.5 - 5 V DC
Electrical Leads/ Pin Connections:
red (+), black (-)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +45
Storage Temperature (°C):
-10 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • 7mm Housing Diameter
  • Focusable
  • Low Voltage DC Operation
  • Reverse Polarity Protection

Micro LDM Laser Diode Modules feature an extremely compact design that includes automatic power control circuits and focusable optics. The rugged body is low voltage isolated from the drive electronics, removing the need for negative or floating supplies. It has a highly visible red laser output that can be seen in most daylight conditions. Micro LDM Laser Diode Modules’ additional features include aspheric lens, elliptical beam, small output beam diameter, and focused spot size. Meet IEC60825 certification, in accordance with CDRH. Applications include alignment/positioning, bar code readers, dimensional scanning, metrology, event detection, robot control, target designation, edge detection, analysis, and security.

Recommended power supply: #59-099

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 ₹6,210   Request Quote
  • 10 to 12 days
    ×
7mm Heavy Duty Clamp #72-826 New ₹8,100   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin