eo_logo
 
Product added to cart

38.1mm Diameter, Optical Cast Plastic Window

×
Stock #71-526 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,054
Volume Pricing
Qty 1-49 ₹2,054 each
Qty 50-99 ₹1,632 each
Qty 100-199 ₹1,540 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Diameter (mm):
38.10 ±0.25
Diameter (inches):
1.50 ±0.01
Thickness (mm):
1.50 ±0.15

Optical Properties

Abbe Number (vd):
59.2
Coating:
Uncoated
Index of Refraction (nd):
1.501
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Thermoset ADC (CR-39®)
Transmission (%):
>90 (typical)
Wavelength Range (nm):
400 - 1500

Material Properties

Density (g/cm3):
1.320

Environmental & Durability Factors

Operating Temperature (°C):
100 Continuous, 130 for 1 hour

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Lightweight Alternative to Glass Windows
  • Excellent Thermal and Chemical Resistance
  • Higher Transmission than Similar Transparent Plastics

Clear Optical Cast Plastic Windows are a lightweight and durable option compared to a glass alternative. These windows have a high transmission and low haze, have 25 - 50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali and alcohols). Due to their construction, these windows are able to be drilled using a carbide bit for various mounting needs.  
Clear Optical Cast Plastic Windows are uncoated, and are available in circular, rectangular, and square options. 

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin