eo_logo
 
Product added to cart

38.1mm Dia., 3mm Thick, ISP Optics CaF2 Infrared (IR) Diffuser | DIF-IR-38-3

See More by ISP Optics

Infrared (IR) Diffusers

×
Stock #24-711 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,443
Qty 1-10
₹15,443
Qty 11+
₹13,920
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
DIF-IR-38-3
Type:
IR Diffuser
Note:
Fine Grind first surface with a roughness (Ra) of ∼0.75 microns

Physical & Mechanical Properties

Diameter (mm):
38.10 +0.00/-0.13
Edges:
Ground Edges
Thickness (mm):
3.00 ±0.13

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wavelength Range (nm):
300 - 8000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

ISP Optics Infrared (IR) Diffusers are useful for creating even intensity distribution of broadband IR light sources. These ground diffusers are polished on one side and sandblasted on the other side to produce a rough surface that will scatter light. These diffusers are available with either calcium fluoride (CaF2) or Zinc Selenide (ZnSe) substrates. The CaF2 substrate has a transmission range from 0.3 to 8.0 microns and the ZnSe substrate has transmission range from 0.6 to 12.0 microns. ISP Optics Infrared (IR) Diffusers are ideal for a variety of applications including FTIR systems, laser calibration systems, and illuminator diffusion.

Technical Information

Frequently Purchased Together

Resources

Filter

Advantages of using engineered chalcogenide glass for color corrected, passively athermalized LWIR imaging systems

Infrared Light

Optical Engineer Andrew Fisher explains how you can see the "invisible" light, or infrared light, from your own TV remote.

View Now

Short Wave Infrared (SWIR)

Understanding White Diffusing Glass

Learn more about White Diffusing Glass, which reduces the scattering of light and homogenizes the light source, at Edmund Optics.

View Now

Diffuser Selection Guide

Not sure which diffuser will best meet your needs? Review EO's diffuser selection guide to review the pros and cons of each diffuser type at Edmund Optics.

View Now

What is the difference between ground glass and opal glass diffusers?

Why do you list a range of thickness values for each of your opal diffusers?

When should I consider using a holographic diffuser?

How should I clean my holographic diffusers?

You have three types of diffusers: opal glass, ground glass, holographic. Which one is right for my application?

How do I know which diffusing angle works for my application?

Diffusion

Lambertian

Reflection Factor (P<sub>d</sub>)

Advantages of Using Meniscus Lenses in Infrared Applications

Meniscus lenses offer superior performance compared to plano convex lenses in IR applications. Find out the benefits of using a meniscus lens at Edmund Optics.

View Now

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Is it okay to clean an infrared lens, for example one made of germanium, with ethanol?

Infrared (IR) Spectrum

Do diffusers affect the polarization of light?

What is SWIR?

Have a question about short-wave infrared (SWIR)? Find definitions, application uses, and examples at Edmund Optics.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

How do I clean my optics?

Clear Aperture (CA)

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin