eo_logo
 
Product added to cart

365nm UV Curing Pen Kit

×
Stock #17-319 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,06,575
Qty 1+
₹1,06,575
Volume Pricing
Request Quote
Get Product Downloads
Irradiance (W/cm2):
2

Product Details

Contents of Kit:
1 x UV Curing Pen
1 x Li-ion Battery Charger & USB Cable
2 x Rechargeable Li-ion Batteries
1 x UV Protective Glasses

Physical & Mechanical Properties

Dimensions (mm):
25mm Dia. x 146mm Length

Optical Properties

Wavelength (nm):
365.00
Beam Diameter (mm):
7 @ 5mm WD
10 @ 20mm WD
Working Distance (mm):
5 - 20

Hardware & Interface Connectivity

Power Requirement:
1 x Li-ion Battery (Included)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Up to 5.5W/cm² UV Irradiance
  • 365nm and 395nm Center Wavelengths
  • Available as Wired or Wireless Devices

Handheld UV Curing LED Light Sources provide a range of output powers and beam diameters to best suit the user’s application. UV curing pens #17-319 and #20-617 are wireless, handheld, and battery powered devices that provide UV irradiance up to 2W/cm² with up to 2 hours of battery life. UV curing lamps #26-821 and #12-679 are wired, handheld devices that provide adjustable UV irradiance up to 1.4W/cm² or 5.5W/cm² respectively. The wired lamps can be operated through either a button located on the handheld spot light or with an included foot pedal. Handheld UV Curing LED Light Sources are ideal for UV curing, sterilization, or fluorescence of stained gels in optical workshops and laboratories.

Note: Due to the high power of the UV curing lamp #12-679, we recommend using UV Protective Eyewear during operation. Speak with your health and safety manager to ensure you are selecting the proper PPE for your application.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin