eo_logo
 
Product added to cart

360° Protractor, 21mm Dia. Eyepiece Reticle

×
Stock #51-021 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,879
Qty 1-4
₹18,879
Qty 5+
₹17,992
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Diameter (mm):
21.00 +0.0/-0.1
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width (mm):
0.015
Line Width Tolerance (mm):
± 0.002

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Designed for 1X Objective Power
  • 1 Degree Increments with Every 10 Degrees Labeled
  • Total Pattern Over a 10mm Diameter

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X.

Reticles have 1 degree increments with each 10 degree increments labeled; they contain a half-hatch mark every 5 degrees. The total pattern is over a 10mm diameter.

Frequently Purchased Together

Resources

Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

You list reticles for both Magnifiers and Microscopes. Which reticle do I choose for my application?

What is a scaled reticle?

Reticle

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Darkfield Illumination

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Brightfield Illumination

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Laser Power Density versus Energy Density

Power density, energy density, fluence, and irradiance are often incorrectly used in laser optics applications. Learn the correct definitions and usage.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin