eo_logo
 
Product added to cart

360° Protractor, 19mm Dia. Eyepiece Reticle

×
Stock #62-055 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,300
Volume Pricing
Qty 1-4 ₹15,300 each
Qty 5+ ₹14,634 each
Need More? Request Quote
Product Downloads

Specifications

General

NIST Certification:
No

Physical & Mechanical Properties

Diameter (mm):
19.00 +0.0/-0.1
Overall Accuracy (μm):
±3
Thickness (mm):
1.50 ±0.1
Line Width (mm):
0.012
Centering (mm):
0.1
Line Width Tolerance (mm):
±0.003

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Designed for 1X Objective Power
  • 1 Degree Increments with Every 10 Degrees Labeled
  • Total Pattern Over a 10mm Diameter

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X.

Reticles have 1 degree increments with each 10 degree increments labeled; they contain a half-hatch mark every 5 degrees. The total pattern is over a 10mm diameter.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin