eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm f/16, UCi Series Fixed Focal Length Lens

35mm UCi Series Fixed Focal Length Lens

35mm UCi Series Fixed Focal Length Lens

35mm UCi Series Fixed Focal Length Lens
×
Stock #33-854 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,400
Qty 1+
₹17,400
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
52.19
Maximum Diameter (mm):
26.5
Outer Diameter (mm):
26.5
Maximum Rear Protrusion (mm):
2.21
Maximum Length (mm):
52.19

Optical Properties

Horizontal Field of View, 1/2" Sensor:
40.5mm - 10.6°
Horizontal Field of View, 1/3" Sensor:
30.3mm - 7.9°
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.0046
Horizontal Field of View @ Max Sensor Format:
45.6mm - 11.9°
Number of Elements (Groups):
7 (5)
Horizontal Field of View, 1/1.8" Sensor:
45.6mm - 11.9°
Horizontal Field of View, 1/2.5" Sensor:
36.7mm - 9.6°
Focal Length FL (mm):
35.00
Primary Magnification PMAG:
0.159
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
34.01
Horizontal Field of View, 1/4" Sensor:
22.7mm - 6.0°
Object Space Principal Plane (mm):
49.25
Image Space Principal Plane (mm):
-19.45
Field of View at Max Sensor Format:
Horizontal: 45.6mm - 11.9°
Vertical: 34.1mm - 8.9°
Diagonal: 57.2mm - 14.8°
Maximum Distortion (%):
-0.22
Exit Pupil Position (mm):
-46.71
Lens Wavelength Range:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/1.8"

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 1/1.8", C-Mount, S-Mount Lens
  • Up to 12 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (UCi) versions of our UC Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 4mm to 35mm Focal Length

TECHSPEC® UCi Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC UC Series Lenses and feature 4K resolution. These lenses are designed for small pixels ≤2.2μm and offer a wide range of fixed apertures for a variety of applications. While optimized for 1/2.5" sensors, many focal length options can be used on sensors up to 1/1.8”. TECHSPEC® UCi Series Fixed Focal Length Lenses are ideal for OEM applications that require small, robust, and lightweight imaging solutions.

Note: For adjustable aperture options, see our TECHSPEC® UC Series Fixed Focal Length Lenses.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

Related Products

Frequently Purchased Together

Compatible Cameras

Title  Type Compare Stock Number   Price  Buy
IDS Imaging U3-3680XCP-C-HQ 1/2.5" Color USB3 Camera Color Camera #24-144 Clearance ₹19,575
Request Quote
  • Contact Us
    ×
IDS Imaging U3-3680XCP-M-GL 1/2.5" Monochrome USB3 Camera Monochrome Camera #24-145 Clearance ₹19,575
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP C-Mount, Right Angle USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-554 ₹23,490
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP C-Mount, USB 3.1 NIR Camera (Partial Housing) NIR Camera #19-553 ₹23,490
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5.0MP C-Mount, USB 3.1 NIR Camera NIR Camera #19-547 ₹24,360
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-501m NIR, 1/2.5" 5MP C-Mount, Right Angle USB 3.1 NIR Camera NIR Camera #19-548 ₹24,360
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-138 ₹25,230
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-144 ₹25,230
Request Quote
  • Contact Us
    ×
IDS Imaging U3-3680XCP-NIR-GL 1/2.5" NIR USB3 Camera NIR Camera #24-146 Clearance ₹25,665
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-139 ₹26,100
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #14-145 ₹26,100
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-126 ₹26,100
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-500m, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-130 ₹26,100
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, USB 3.1 Color Camera Color Camera #14-127 ₹26,970
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-500c, 1/2.5" 5.0MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-131 ₹26,970
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A3840-45umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-621 ₹29,493
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A3840-13gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-597 ₹29,493
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX064S-CC, Sony IMX178, 6.3MP, Color Camera Color Camera #13-702 ₹31,146
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX064S-CC-IX, Sony IMX178, 6.3MP, Color Camera Color Camera #13-704 ₹31,146
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX064S-MC, Sony IMX178, 6.3MP, Monochrome Camera Monochrome Camera #13-701 ₹31,146
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX064S-MC-IX, Sony IMX178, 6.3MP, Monochrome Camera Monochrome Camera #13-703 ₹31,146
Request Quote
  • Contact Us
    ×
Basler ace2 a2A3840-45ucBAS Color USB3 Basic Camera Color Camera #16-622 ₹31,233
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A3840-13gcBAS Color GigE Basic Camera Color Camera #16-598 ₹31,233
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A1920-160umBAS Monochrome USB3 Basic Camera Monochrome Camera #16-617 ₹31,233
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A1920-51gmBAS Monochrome GigE Basic Camera Monochrome Camera #16-593 ₹31,233
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A1920-51gcBAS Color GigE Basic Camera Color Camera #16-594 ₹32,973
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-240m, 1/2.3" 2.35MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #17-085 ₹33,060
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A1920-160ucBAS Color USB3 Basic Camera Color Camera #16-618 ₹33,843
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-240c, 1/2.3" 2.35MP C-Mount, USB 3.1 Color Camera Color Camera #17-086 ₹33,930
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-CC, Sony IMX392, 2.3MP, Color Camera Color Camera #13-662 ₹35,931
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-CC-IX, Sony IMX392, 2.3MP, Color Camera Color Camera #13-668 ₹35,931
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-MC, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-661 ₹35,931
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX023S-MC-IX, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-667 ₹35,931
Request Quote
  • Contact Us
    ×
BFS-U3-63S4C-C USB 3.1 Blackfly® S, Color Camera Color Camera #11-510 ₹36,018
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-63S4C-C PoE GigE Blackfly® S, Color Camera Color Camera #12-756 ₹36,018
Request Quote
  • 10 to 12 days
    ×
BFS-U3-63S4M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #11-509 ₹36,018
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-63S4M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #12-755 ₹36,018
Request Quote
  • Contact Us
    ×
Basler Ace acA3088-57um USB 3.0 Monochrome Camera Monochrome Camera #37-213 ₹36,453
Request Quote
  • 10 to 12 days
    ×
Basler ace acA3088-16gm Monochrome GigE Camera Monochrome Camera #37-205 ₹36,453
Request Quote
  • 10 to 12 days
    ×
BFS-U3-23S3C-C USB 3.1 Blackfly® S, Color Camera Color Camera #12-748 ₹36,627
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-23S3C-C PoE GigE Blackfly® S, Color Camera Color Camera #12-754 ₹36,627
Request Quote
  • 10 to 12 days
    ×
BFS-U3-23S3M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #12-747 ₹36,627
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-23S3M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #12-753 ₹36,627
Request Quote
  • 10 to 12 days
    ×
Basler Ace acA3088-57uc USB 3.0 Color Camera Color Camera #37-214 ₹38,193
Request Quote
  • 10 to 12 days
    ×
Basler ace acA3088-16gc Color GigE Camera Color Camera #37-206 ₹38,193
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI064S-CC, Sony IMX178, 6.3MP, Color Camera Color Camera #13-718 ₹38,280
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI064S-MC, Sony IMX178, 6.3MP, Monochrome Camera Monochrome Camera #13-717 ₹38,280
Request Quote
  • Contact Us
    ×
Basler ace2 a2A3840-45umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-633 ₹39,063
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A3840-13gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-609 ₹39,063
Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1-500m, 1/2.5" 5MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-551 ₹40,020
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A3840-45ucPRO Color USB3 Pro Camera Color Camera #16-634 ₹40,803
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A3840-13gcPRO Color GigE Pro Camera Color Camera #16-610 ₹40,803
Request Quote
  • Contact Us
    ×
Basler ace2 a2A1920-160umPRO Monochrome USB3 Pro Camera Monochrome Camera #16-629 ₹41,673
Request Quote
  • Contact Us
    ×
Basler ace2 a2A1920-51gmPRO Monochrome GigE Pro Camera Monochrome Camera #16-605 ₹41,673
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-500c, 1/2.5" 5MP C-Mount, GigE PoE Color Camera Color Camera #23-552 ₹41,760
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI023S-CC, Sony IMX392, 2.3MP, Color Camera Color Camera #13-714 ₹42,630
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI023S-MC, Sony IMX392, 2.3MP, Monochrome Camera Monochrome Camera #13-713 ₹42,630
Request Quote
  • 10 to 12 days
    ×
Basler ace2 a2A1920-51gcPRO Color GigE Pro Camera Color Camera #16-606 ₹43,413
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-240m, 1/2.3" 2.4MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-543 ₹43,500
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX032S-CC, Sony IMX265, 3.2 MP, Color Camera Color Camera #11-465 ₹43,587
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX032S-CC-IX, Sony IMX265, 3.2 MP, Color Camera Color Camera #13-678 ₹43,587
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Phoenix™ PHX032S-MC, Sony IMX265, 3.2 MP, Monochrome Camera Monochrome Camera #11-464 ₹43,587
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Phoenix™ PHX032S-MC-IX, Sony IMX265, 3.2 MP, Monochrome Camera Monochrome Camera #13-677 ₹43,587
Request Quote
  • Contact Us
    ×
Basler ace2 a2A1920-160ucPRO Color USB3 Pro Camera Color Camera #16-630 ₹44,283
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-240c, 1/2.3" 2.4MP C-Mount, GigE PoE Color Camera Color Camera #23-544 ₹44,370
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #14-875 ₹45,240
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #14-876 ₹46,110
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #14-871 ₹46,110
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-319m, 1/1.8" 3.2MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #14-873 ₹46,110
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-14gm Monochrome GigE Camera Monochrome Camera #85-165 ₹46,893
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP C-Mount, USB 3.1 Color Camera Color Camera #14-872 ₹46,980
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-319c, 1/1.8" 3.2MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #14-874 ₹46,980
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-14um Monochrome USB 3.0 Camera Monochrome Camera #88-325 ₹48,633
Request Quote
  • Contact Us
    ×
BFS-PGE-31S4C-C PoE GigE Blackfly® S, Color Camera Color Camera #11-528 ₹49,329
Request Quote
  • 10 to 12 days
    ×
BFS-U3-31S4C-C USB 3.1 Blackfly® S, Color Camera Color Camera #12-750 ₹49,329
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI032S-CC, Sony IMX265, 3.2MP, Color Camera Color Camera #13-716 ₹49,329
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-31S4M-C PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #11-527 ₹49,329
Request Quote
  • Contact Us
    ×
BFS-U3-31S4M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #12-749 ₹49,329
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI032S-MC, Sony IMX265, 3.2MP, Monochrome Camera Monochrome Camera #13-715 ₹49,329
Request Quote
  • Contact Us
    ×
Basler ace acA2500-14gc Color GigE Camera Color Camera #85-166 ₹49,503
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-35gm Monochrome GigE Camera Monochrome Camera #35-915 ₹49,503
Request Quote
  • 10 to 12 days
    ×
M2020, 1/1.8" Monochrome, DALSA Genie Nano GigE PoE Camera Monochrome Camera #34-960 ₹50,025
Request Quote
  • 10 to 12 days
    ×
BFLY-PGE-31S4M/C-C 1/1.8" Blackfly® PoE GigE Color Camera Color Camera #34-510 ₹50,808
Request Quote
  • 10 to 12 days
    ×
BFLY-PGE-31S4M/C-C 1/1.8" Blackfly® PoE GigE Monochrome Camera Monochrome Camera #34-511 ₹50,808
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2500-14uc Color USB 3.0 Camera Color Camera #88-326 ₹51,243
Request Quote
  • 10 to 12 days
    ×
C2020, 1/1.8" Color, DALSA Genie Nano GigE PoE Camera Color Camera #34-961 ₹51,330
Request Quote
  • Contact Us
    ×
Basler ace acA2040-35gc Color GigE Camera Color Camera #35-916 ₹52,113
Request Quote
  • Contact Us
    ×
Basler ace acA3800-10gc Color GigE Camera Color Camera #89-979 ₹53,853
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI051S-CC, Sony IMX547, 5MP, Color Camera Color Camera #18-483 ₹56,985
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Triton™ TRI051S-MC, Sony IMX547, 5MP, Monochrome Camera Monochrome Camera #18-484 ₹56,985
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-319m, 1/1.8" 3.2MP C-Mount, GigE PoE Monochrome Camera Monochrome Camera #23-547 ₹57,420
Request Quote
  • 10 to 12 days
    ×
IDS U3-3880CP-C-HQ, USB 3.0, 1/1.8" Color Camera Color #16-544 ₹58,290
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1-319c, 1/1.8" 3.2MP C-Mount, GigE PoE Color Camera Color Camera #23-548 ₹58,290
Request Quote
  • 10 to 12 days
    ×
IDS U3-3880CP-M-GL, USB 3.0, 1/1.8" Monochrome Camera Mono #16-545 ₹58,290
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-566 ₹60,030
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, USB 3.1 Monochrome Camera (Partial Housing) Monochrome Camera #19-565 ₹60,030
Request Quote
  • Contact Us
    ×
Basler ace acA2040-55um Monochrome USB 3.0 Camera Monochrome Camera #35-921 ₹60,813
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Color Camera (Partial Housing) Color Camera #19-578 ₹61,770
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, USB 3.1 Color Camera (Partial Housing) Color Camera #19-577 ₹61,770
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Monochrome Camera Monochrome Camera #19-560 ₹61,770
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-511m, 1/1.8" 5.1MP C-Mount, USB 3.1 Monochrome Camera Monochrome Camera #19-559 ₹61,770
Request Quote
  • 10 to 12 days
    ×
Basler ace acA3800-14uc Color USB 3.0 Camera Color Camera #89-992 ₹62,553
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-55uc Color USB 3.0 Camera Color Camera #35-922 ₹62,553
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, Right Angle USB 3.1 Color Camera Color Camera #19-572 ₹62,640
Request Quote
  • Contact Us
    ×
Allied Vision Alvium 1800 U-511c, 1/1.8" 5.1MP C-Mount, USB 3.1 Color Camera Color Camera #19-571 ₹62,640
Request Quote
  • 10 to 12 days
    ×
BFS-PGE-50S4C-C, PoE GigE Blackfly® S, Color Camera Color Camera #22-080 ₹64,380
Request Quote
  • 10 to 12 days
    ×
BFS-U3-50S4C-C, USB 3.1 Blackfly® S, Color Camera Color Camera #22-765 ₹64,380
Request Quote
  • Contact Us
    ×
BFS-PGE-50S4M-C, PoE GigE Blackfly® S, Monochrome Camera Monochrome Camera #22-081 ₹64,380
Request Quote
  • 10 to 12 days
    ×
BFS-U3-50S4M-C, USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #22-766 ₹64,380
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G5-500m, 1/2.5" 5MP C-Mount, 5GigE PoE Monochrome Camera Monochrome Camera #23-619 ₹65,250
Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G5-500c, 1/2.5" 5MP C-Mount, 5GigE PoE Color Camera Color Camera #23-620 ₹66,120
Request Quote
  • Contact Us
    ×
Allied Vision Mako G-319 1/1.8" Monochrome CMOS Camera Monochrome Camera #36-174 ₹73,080
Request Quote
  • 10 to 12 days
    ×
Allied Vision Mako G-319 1/1.8" Color CMOS Camera Color Camera #36-175 ₹74,820
Request Quote
  • 10 to 12 days
    ×
IDS U3-3890SE-C-HQ, USB 3.0, 1/1.7" Color Camera Color #24-138 ₹76,125
Request Quote
  • 10 to 12 days
    ×
IDS U3-3890SE-M-GL, USB 3.0, 1/1.7" Monochrome Camera Mono #24-139 ₹76,125
Request Quote
  • 10 to 12 days
    ×
BFS-U3-32S4C-C USB 3.1 Blackfly® S, Color Camera Color Camera #36-454 ₹78,822
Request Quote
  • 10 to 12 days
    ×
BFS-U3-32S4M-C USB 3.1 Blackfly® S, Monochrome Camera Monochrome Camera #36-453 ₹78,822
Request Quote
  • 10 to 12 days
    ×
IDS U3-3270CP-C-HQ, USB 3.0, 1/1.8" Color Camera Color #16-528 ₹78,909
Request Quote
  • Contact Us
    ×
PL-D775-AF-ED Pixelink USB 3.0 Autofocus Color Camera Color Camera #34-788 Clearance ₹80,040
Request Quote
  • 10 to 12 days
    ×
PL-D775-AF-ED Pixelink USB 3.0 Autofocus Monochrome Camera Monochrome Camera #34-787 ₹80,040
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-120um Monochrome USB 3.0 Camera Monochrome Camera #35-923 ₹85,173
Request Quote
  • 10 to 12 days
    ×
Basler ace acA2040-120uc Color USB 3.0 Camera Color Camera #35-924 ₹86,913
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D775CU-T, 1/2.5" 5.0MP, C-Mount USB 3.0 Color Camera Color Camera #89-387 ₹95,265
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D7718CU-BL, 1/2.3", 18MP, C-Mount USB 3.0 Color Board Level Camera Color Camera #21-071 ₹95,265
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D775MU-T, 1/2.5" 5.0MP, C-Mount USB 3.0 Monochrome Camera Monochrome Camera #89-386 ₹95,265
Request Quote
  • Contact Us
    ×
GS3-U3-32S4C-C 1/1.8" FLIR Grasshopper®3 High Performance USB 3.0 Color Camera Color Camera #33-535 ₹1,00,659
Request Quote
  • 10 to 12 days
    ×
GS3-U3-32S4M-C 1/1.8" FLIR Grasshopper®3 High Performance USB 3.0 Monochrome Camera Monochrome Camera #33-534 ₹1,00,659
Request Quote
  • 10 to 12 days
    ×
IDS U3-3070CP-C-HQ, USB 3.0, 1/1.8" Color Camera Color #16-512 ₹1,01,268
Request Quote
  • Contact Us
    ×
IDS U3-3070CP-M-GL, USB 3.0, 1/1.8" Monochrome Camera Mono #16-513 ₹1,01,268
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D7718CU-T, 1/2.3", 18MP, C-Mount USB 3.0 Color Camera Color Camera #21-070 ₹1,03,965
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-0319 1/1.8" Color Camera Color Camera #34-717 Clearance ₹1,07,880
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-0319 1/1.8" Monochrome Camera Monochrome Camera #34-716 ₹1,07,880
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-319C Color CMOS PoE Camera Color Camera #37-511 ₹1,13,100
Request Quote
  • 10 to 12 days
    ×
Allied Vision Manta G-319B Monochrome CMOS PoE Camera Monochrome Camera #37-510 ₹1,13,100
Request Quote
  • 10 to 12 days
    ×
Pixelink PL-D7715CU-BL, 1/2.3" 15MP, Board Level USB 3.0 Color Camera Color Camera #89-400 Clearance ₹1,15,275
Request Quote
  • 10 to 12 days
    ×
Pixelink M-Series M18C-CYL Microscopy Color Camera Color Microscopy Camera #21-072 ₹1,21,365
Request Quote
  • 10 to 12 days
    ×
M2050, 1/1.8" Monochrome, Teledyne DALSA Genie Nano 5GigE PoE Camera Monochrome Camera #16-024 ₹1,32,414
Request Quote
  • 10 to 12 days
    ×
C2050, 1/1.8" Color, Teledyne DALSA Genie Nano 5GigE PoE Camera Color Camera #16-025 ₹1,33,893
Request Quote
  • Contact Us
    ×
Oryx® ORX-10GS-32S4C-C Color 10GigE Color Camera #19-797 ₹1,54,338
Request Quote
  • 10 to 12 days
    ×
Oryx® ORX-10GS-32S4M-C Mono 10GigE Monochrome Camera #19-796 ₹1,54,338
Request Quote
  • 10 to 12 days
    ×
PL-D7718CU-AFE Pixelink USB 3.0 Autofocus Color Camera Color Camera #21-078 ₹1,67,649
Request Quote
  • 10 to 12 days
    ×
LUCID Vision Labs Atlas10 ATX051S-CC, Sony IMX537, 5.0MP, Color Camera Color Camera #18-477 ₹1,77,045
Request Quote
  • Contact Us
    ×
LUCID Vision Labs Atlas10 ATX051S-MC, Sony IMX537, 5.0MP, Monochrome Camera Monochrome Camera #18-478 ₹1,77,045
Request Quote
  • 10 to 12 days
    ×
Lumenera INFINITY5 5-3 Microscopy Color Camera Color Microscopy Camera #16-678 ₹3,14,505
Request Quote
  • Contact Us
    ×
Lumenera INFINITY5 5-3 Microscopy Monochrome Camera Monochrome Microscopy Camera #16-677 ₹3,14,505
Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin