eo_logo
 
Product added to cart

35mm Diameter x 26.2mm FL, Aspheric Condenser Lens

×
Stock #43-988 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,923 ₹4,872
Qty 1-10
₹2,923 ₹4,872
Qty 11+
₹2,558 ₹4,263
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
35.00 +0.0/-0.4
Effective Focal Length EFL (mm):
29.00
Numerical Aperture NA:
0.61
Back Focal Length BFL (mm):
16.30
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±7
Coating:
Uncoated
Centering (arcmin):
≤25
Surface Quality:
80-50 (typical)
Clear Aperture CA (mm):
29.1
Edge Thickness ET (mm):
4.0
Center Thickness CT (mm):
13.90 ±0.25
f/#:
0.8
Bevel:
Protective bevel as needed
Diameter of Asphere (mm):
31.1
Radius R2 (mm):
Plano
Shape of Back Surface:
Plano
Type:
Condenser Lens
Wavelength Range (nm):
350 - 2500
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Molded Illumination Lenses
  • Aspheric or Spherical Designs
  • High Numerical Apertures

Condenser Lenses are molded lenses designed for illumination applications. Featuring large apertures and short focal lengths, Condenser Lenses are commonly used in emitter-detector applications, projection applications, or condensing illumination applications such as Koehler Illumination. The Aspheric Condenser Lenses are molded on the aspheric surface and ground and polished on the opposite face, offering superior performance. The Plano-Convex (PCX) Condenser Lenses are molded on both surfaces, offering excellent value.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin