eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

355nm 2X - 8X Gemma® Variable Beam Expander

×
Stock #15-546 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,00,181
Qty 1-4
₹1,00,181
Qty 5+
₹88,610
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Continuous Variable Magnification

Physical & Mechanical Properties

Length (mm):
162.89
Weight (g):
508
Housing Diameter (mm):
48
Pointing Accuracy (mrad):
< 1

Optical Properties

Coating:
Laser V-Coat (355nm)
Design Wavelength DWL (nm):
355
Entrance Aperture (mm):
10
Exit Aperture (mm):
35
Expansion Power:
2X - 8X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
> 97.5 @ DWL
Transmitted Wavefront, P-V:
< λ/4 for Input Beam 3mm (2X-6X)
< λ/4 for Input Beam 2.5mm (2X-8X)
Coating Specification:
Rabs < 0.25% @ 355nm
Wavelength Range (nm):
355
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
7.5 J/cm² @ 20ns , 20 Hz @ 355 nm
Divergence Adjustment:
Non-Rotating Optics

Threading & Mounting

Mounting Threads:
Input: Male M30 x 1.0
Output: Female M42 x 0.5

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

TECHSPEC® Gemma® Variable Beam Expanders are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC Variable Beam Expanders feature λ/4 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation and focusing mechanisms to continuously adjust magnification and laser divergence without affecting overall housing length. TECHSPEC® Gemma® Variable Beam Expander allow for continuous magnification change over the full magnification range.

TECHSPEC® Gemma® Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Related Products

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin