eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

355 & 532nm, 12.5mm Dia., OD 6.0 Multi-Notch Filter

TECHSPEC OD 6.0 Multi-Notch Filters for Nd:YAG Lasers

×
Stock #87-015 10 to 12 days
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹54,201
Qty 1-5
₹54,201
Qty 6+
₹43,370
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.00/-0.10
Optical Density OD (Average):
≥6.0
Center Wavelength CWL (nm):
355.00 & 532
Full Width-Half Max FWHM (nm):
10.00 @ 355nm
25 @ 532nm
Coating:
Hard Coated
Surface Quality:
60-40
Thickness (mm):
3.50
Thickness Tolerance (mm):
±0.1
Transmission (%):
>80 avg @ 325 - 400nm
>90 avg @ 400 - 1200nm
Transmission Wavelength (nm):
325 - 1200
Type:
Notch Filter
Construction:
Mounted in Black Anodized Ring
Clear Aperture (%):
>85
Durability:
MIL-C-48497A
Reflection at CWL (%):
>99.5
Transmitted Wavefront, RMS:

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

TECHSPEC® OD 6.0 Multi-Notch Filters for Nd:YAG Lasers are designed for a variety of applications that utilize multi-line or multiple Nd:YAG lasers. TECHSPEC OD 6.0 Multi-Notch Filters for Nd:YAG Lasers feature OD 6.0 blocking of the designated laser wavelength, high transmission, and broad transmission ranges. Common applications including medical or cosmetic laser systems, tattoo removal, Particle Image Velocimetry (PIV), Planar Laser-Induced Fluorescence (PLIF), LIDAR (Light Detection and Ranging), or environmental monitoring.

Laser Optics

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin