eo_logo
 
Product added to cart

116mm I.D. Blue CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-328 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,12,896
Qty 1+
₹1,12,896
Volume Pricing
Request Quote
Get Product Downloads
Color:
Blue
Height (mm):
81.9
Inner Diameter (mm):
116
Operating Voltage (V):
24
Outer Diameter (mm):
166
Mounting Threads:
M4 x 4
Geometry:
Dome Light
Center Hole Diameter (mm):
35
Length of Cable (mm):
300
Peak Wavelength (nm):
465 - 470
Radius R (mm):
75

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin