eo_logo
 
Product added to cart

166mm I.D. White CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-324 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,25,792
Qty 1+
₹2,25,792
Volume Pricing
Request Quote
Get Product Downloads
Color:
White
Height (mm):
107
Inner Diameter (mm):
166
Operating Voltage (V):
24
Outer Diameter (mm):
216
Mounting Threads:
M4 x 4
Geometry:
Dome Light
Center Hole Diameter (mm):
40
Length of Cable (mm):
300
Peak Wavelength (nm):
6500K
Radius R (mm):
100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin