eo_logo
 
Product added to cart

116mm I.D. White CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-323 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,12,896
Qty 1+
₹1,12,896
Volume Pricing
Request Quote
Get Product Downloads
Center Hole Diameter (mm):
35
Length of Cable (mm):
300
Peak Wavelength (nm):
6500K

Product Details

Geometry:
Dome Light

Physical & Mechanical Properties

Height (mm):
81.9
Inner Diameter (mm):
116
Outer Diameter (mm):
166

Optical Properties

Color:
White
Radius R (mm):
75

Hardware & Interface Connectivity

Operating Voltage (V):
24

Threading & Mounting

Mounting Threads:
M4 x 4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin