eo_logo
 
Product added to cart

66mm I.D. Red CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-317 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹84,672
Qty 1+
₹84,672
Volume Pricing
Request Quote
Get Product Downloads
Center Hole Diameter (mm):
25
Length of Cable (mm):
300
Peak Wavelength (nm):
635

Product Details

Geometry:
Dome Light

Physical & Mechanical Properties

Height (mm):
57.4
Inner Diameter (mm):
66
Outer Diameter (mm):
116

Optical Properties

Color:
Red
Radius R (mm):
50

Hardware & Interface Connectivity

Operating Voltage (V):
24

Threading & Mounting

Mounting Threads:
M4 x 4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin