eo_logo
 
Product added to cart

41mm I.D. Red CCS LED Dome Light

See More by CCS

Dome Lights

×
Stock #35-316 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹75,264
Qty 1+
₹75,264
Volume Pricing
Request Quote
Get Product Downloads
Center Hole Diameter (mm):
20
Length of Cable (mm):
300
Peak Wavelength (nm):
635

Product Details

Geometry:
Dome Light

Physical & Mechanical Properties

Height (mm):
45.1
Inner Diameter (mm):
41
Outer Diameter (mm):
91

Optical Properties

Color:
Red
Radius R (mm):
37.5

Hardware & Interface Connectivity

Operating Voltage (V):
24

Threading & Mounting

Mounting Threads:
M4 x 4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin