eo_logo
 
Product added to cart

100 x 100mm White CCS LED Backlight

See More by CCS

Backlights

Backlights Dome Lights
×
Stock #35-310 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,41,120
Qty 1+
₹1,41,120
Volume Pricing
Request Quote
Get Product Downloads
Length of Cable (mm):
300
Peak Wavelength (nm):
5800K

Product Details

Geometry:
Backlight

Physical & Mechanical Properties

Dimensions (mm):
112 x 112
Thickness (mm):
15.00
Active Area (mm):
100 x 100

Optical Properties

Color:
White

Hardware & Interface Connectivity

Operating Voltage (V):
24

Threading & Mounting

Mounting Threads:
M2 x 4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin