eo_logo
 
Product added to cart

51 x 51mm Red CCS LED Backlight

See More by CCS

Backlights

Backlights Dome Lights
×
Stock #35-304 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹43,277
Qty 1+
₹43,277
Volume Pricing
Request Quote
Get Product Downloads
Color:
Red
Operating Voltage (V):
24
Dimensions (mm):
53 x 63
Mounting Threads:
M2 x 4
Thickness (mm):
15.00
Active Area (mm):
51 x 51
Geometry:
Backlight
Length of Cable (mm):
300
Peak Wavelength (nm):
635

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin