eo_logo
 
Product added to cart

Polarizer for 32mm O.D. High Angle LED Ring Lights

See More by CCS

High Angle LED Ring Lights

High Angle LED Ring Lights Low Angle LED Ring Lights
×
Stock #35-290 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,822
Qty 1+
₹2,822
Volume Pricing
Request Quote

Specifications

General

Type:
Polarizer for 32mm O.D.
Note:
Use #35-295 Adapter Ring together to attach to the LED light

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Direct Illumination and Diffuse Illumination models are Available
  • High Angle and Low Angle Options
  • Diffuse Illumination Models work as both High Angle and Low Angle Illuminations

CCS LED ring lights are available in direct illumination or diffuse illumination models. Direct illumination models enable direct lighting from LED lamps to objects for brightest illumination, while diffuse illumination models featuring surface mounted LEDs and specialized diffusers provide even illumination while maintaining high light intensity. Diffuse illumination models also work not only as high angle illumination for brightfield applications, but also low angle illumination for darkfield ones based on the working distance to the object.

Note: A power supply is required for operation.

Accessories

Title CompareStock Number  Price Buy
Diffuser for 32mm O.D. High Angle LED Ring Lights #35-285 ₹2,822   Request Quote
  • Contact Us
    ×
Diffuser for 40mm O.D. High Angle LED Ring Lights #35-286 ₹2,822   Request Quote
  • Contact Us
    ×
Diffuser for 50mm O.D. High Angle LED Ring Lights #35-287 ₹2,822   Request Quote
  • Contact Us
    ×
Diffuser for 70mm O.D. High Angle LED Ring Lights #35-288 ₹2,822   Request Quote
  • Contact Us
    ×
Diffuser for 90mm O.D. High Angle LED Ring Lights #35-289 ₹3,763   Request Quote
  • Contact Us
    ×
Polarizer for 32mm O.D. High Angle LED Ring Lights #35-290 ₹2,822   Request Quote
  • Contact Us
    ×
Polarizer for 40mm O.D. High Angle LED Ring Lights #35-291 ₹2,822   Request Quote
  • Contact Us
    ×
Polarizer for 50mm O.D. High Angle LED Ring Lights #35-292 ₹2,822   Request Quote
  • Contact Us
    ×
Polarizer for 70mm O.D. High Angle LED Ring Lights #35-293 ₹5,645   Request Quote
  • Contact Us
    ×
Polarizer for 90mm O.D. High Angle LED Ring Lights #35-294 ₹9,408   Request Quote
  • Contact Us
    ×
Adapter for 32mm O.D. High Angle LED Ring Lights #35-295 ₹7,526   Request Quote
  • Contact Us
    ×
Adapter for 40mm O.D. High Angle LED Ring Lights #35-296 ₹8,467   Request Quote
  • Contact Us
    ×
Adapter for 50mm O.D. High Angle LED Ring Lights #35-297 ₹9,408   Request Quote
  • Contact Us
    ×
Adapter for 90mm O.D. High Angle LED Ring Lights #35-298 ₹14,112   Request Quote
  • Contact Us
    ×
M25.5 Adapter for 32mm O.D. High Angle LED Ring Lights #35-299 ₹14,112   Request Quote
  • Contact Us
    ×
M25.5 Adapter for 50mm O.D. High Angle LED Ring Lights #35-300 ₹5,645   Request Quote
  • Contact Us
    ×
M30.5 Adapter for 32mm O.D. High Angle LED Ring Lights #35-301 ₹14,112   Request Quote
  • Contact Us
    ×
M30.5 Adapter for 50mm O.D. High Angle LED Ring Lights #35-302 ₹5,645   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin