eo_logo
 
Product added to cart

48mm O.D. Green CCS Low Angle LED Ring Light

See More by CCS

High Angle LED Ring Lights

High Angle LED Ring Lights Low Angle LED Ring Lights
×
Stock #35-271 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹84,672
Qty 1+
₹84,672
Volume Pricing
Request Quote
Get Product Downloads
Color:
Green
Diameter (mm):
48.00
Inner Diameter (mm):
22
Operating Voltage (V):
24
Mounting Threads:
M3 x 4
Thickness (mm):
18.50
Type:
Direct - Low Angle
Working Distance (mm):
5-30 (recommended)
Length of Cable (mm):
300
Peak Wavelength (nm):
525
Pitch Circle Diameter (mm):
38

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin