eo_logo
 
Product added to cart

Coherent® USB PowerMax Pro Measurement System 1315456 | 350W

See More by Coherent®

Coherent USB-PowerMax Pro Fast Measurement Systems

×
Stock #37-076 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,95,850
Qty 1+
₹3,95,850
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
1315456
Type:
Meterless
Rise Time (μs):
≤10
Calibration Uncertainty (%):
±2
Cooling Method:
Water/Air (intermittent)
Fall Time (μs):
≤10
Maximum Incident Energy Density:
30J/cm2 (3ns; 755nm)

Physical & Mechanical Properties

Active Area (mm):
25 Dia.

Optical Properties

Calibration Wavelength (nm):
810
Wavelength Range (nm):
700 - 1070, 10600

Electrical

Spectral Compensation Accuracy (%):
±5
Maximum Incident Power Density (kW/cm2):
50
Power Range (Water-Cooled):
3W to 350W

Hardware & Interface Connectivity

Length of Cable (m):
4.2
Computer Interface:
USB

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Fastest Response Laser Power Measurement System Available
  • Fully Integrated Plug-and-Play USB System
  • Large Active Area for Full Beam Measurement

Coherent USB-PowerMax Pro Fast Measurement Systems incorporate a patented power sensor technology that delivers orders of magnitude faster response time than previously possible with thermal or pyro detector technology. The systems enable users to measure laser average power, peak power, and pulse energy, while viewing the pulse temporal profile of the beam. They are ideal for process control due to the instantaneous response to laser power variation and detailed pulse analysis, without impacting process throughput. Coherent USB-PowerMax Pro Fast Measurement Systems eliminate the need for a separate meter and feature a small form factor, simple implementation, and easy communication via direct USB interface, or wirelessly through available Android™ and iOS applications.

Related Products

Resources

Filter

Understanding and Specifying LIDT of Laser Components

Laser induced damage threshold (LIDT) denotes the maximum laser fluence an optical component can withstand with an acceptable amount of risk.

View Now

Beam Combining for Increased Power

When measuring minuscule particles, many advanced Life Science applications require more power than one laser produces.

View Now

Pockels Cell

Beam Quality and Strehl Ratio

There are several metrics used to describe the quality of a laser beam including the M2 factor, the beam parameter product, and power in the bucket

View Now

Laser Resonator Modes

The length of a laser resonator determines the laser’s resonator modes, or the electric field distributions that cause a standing wave in the cavity.

View Now

Simplifying Laser Alignment

Many challenges can arise when aligning a laser beam; knowing specific tips and tricks can help simplify the process. Learn more at Edmund Optics.

View Now

Aligning Mount for AdlOptica Beamshapers

Properly aligning the mechanical mount for AdlOptica laser beam shapers from Edmund Optics is critical for maximizing throughput and performance.

View Now

I am using my laser to________, what goggles can you recommend for my application?

Can I see the laser when using safety goggles?

Can I purchase laser safety stickers from Edmund Optics?

How to Align a Laser System

Join Chris Williams as he briefly explains the basics of how to align a laser system onto a target.

View Now

Development of a Robust Laser Damage Threshold Testbed

Development of US national laser damage standard: 2020 status

Metrology for Laser Optics

Metrology is critical for ensuring that optical components consistently meet their desired specifications, especially in laser applications.

View Now

Laser Optics Lab Trailer

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Introduction to Laser Optics Lab

The Laser Optics Lab video series discusses laser optics concepts including specifications, coating technologies, product types, and more

View Now

Laser Optics Lab:Back Reflections

Back reflections are created when some or part of your beam are reflected back to the source.

View Now

Laser Optics Lab: Coatings

Optical coatings are composed of thin-film layers used to enhance transmission or reflection properties within an optical system.

View Now

Laser Optics Lab:Specifications for Selecting a Laser

When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.

View Now

LIGHT TALK - EPISODE 3: Laser Damage Testing with Matthew Dabney

Join our discussion around laser damage testing in the third episode of our LIGHT TALKS series.

View Now

LIGHT TALK - EPISODE 4: Lasers & Optics with Kasia Sieluzycka and Nick Smith

Learn about trends in laser applications including increasing powers and decreasing pulse durations in this conversation with Kasia Sieluzycka and Nick Smith.

View Now

LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo

From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.

View Now

What makes laser optics different from normal optics?

Building a Mach-Zehnder Interferometer

Learn how to assemble, align, and use a Mach-Zehnder Interferometer completely out of off-the-shelf products from Edmund Optics in this detailed guide.

View Now

Laser

Laser Damage Threshold

Fundamentals of Lasers

Lasers can be used for a variety of applications. Learn how lasers work, different elements, and the differences between laser types at Edmund Optics.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin