eo_logo
 
Product added to cart

3.5 OD 25mm Dia, Absorptive ND Filter

See More by Hoya
×
Stock #36-269 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,828
Qty 1-10
₹3,828
Qty 11+
₹3,393
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
2.50
Thickness Tolerance (mm):
±0.5
Dimensional Tolerance (mm):
±0.1
Parallelism (mm):
<0.02

Optical Properties

Optical Density OD (Average):
3.5 ±0.2
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Coating:
Uncoated
Index of Refraction (nd):
1.531
Surface Quality:
80-50
Transmission (%):
0.03 (average)
Blocking Wavelength Range (nm):
400 - 700

Material Properties

Transformation Temperature (°C):
542.00

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • Attenuates Visible Light Via Absorption, Rather than Reflection
  • Multiple Filters Can be Stacked for Increased Blocking
  • Optical Densities from 0.1 to 4.0 are Available
  • Also Available Pre-mounted in C-Mount Housings

Hoya Absorptive Neutral Density (ND) Filters possess level spectral transmittance characteristics in the visible region and attenuate light by absorption with minimal reflection. Typically, the neutrality and density of absorptive filters are a function of the material and the thickness. Since Hoya neutral density filters are held to a specific optical density, the thickness is only a function of the glass type. Hoya Absorptive Neutral Density (ND) Filters are useful in light control applications for measuring instruments and exposure control in imaging. Spectral variations occur as optical density increases. 

Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. The optical density is related to the transmission by the following equation: T = 10^-OD x 100 = percent transmission.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com.

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

Absorptive Neutral Density Filter Kits

#55-222 includes 6 filters in optical density values of 0.15, 0.3, 0.4, 0.6, 0.9 and 2.5. 

#63-468, #63-469, #63-470 and #66-155 each include 14 filters in optical density values of 0.1, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.7, 0.9, 1.0, 1.3, 1.5, 2.0 and 2.5. Please note that OD 3.0 is the only one not included in these kits. 

Technical Information

Accessories

Title CompareStock Number  Price Buy
25mm Dia, Absorptive ND Filter Kit (6 Filters) #55-222 ₹17,052   Request Quote
  • 10 to 12 days
    ×
12.5mm Dia, Absorptive ND Filter Kit (14 Filters) #63-468 ₹27,927   Request Quote
  • 10 to 12 days
    ×
25mm Dia, Absorptive ND Filter Kit (14 Filters) #63-469 ₹37,062   Request Quote
  • Contact Us
    ×
50mm Square, Absorptive ND Filter Kit (14 Filters) #63-470 ₹87,870   Request Quote
  • 10 to 12 days
    ×
50mm Dia, Absorptive ND Filter Kit (14 Filters) #66-155 ₹87,870   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Understanding Neutral Density Filters

Neutral Density (ND) Filters are designed to evenly reduce transmission. For more information on specifications and products, read more at Edmund Optics.

View Now

What is an ND Filter?

Can I place ND filters back-to-back and increase optical density?

What is the difference between using an absorptive ND filter and a reflective ND filter?

How should I orient my reflective ND or interference filter?

Continuously Variable Apodizing Filter

Neutral Density Filter (ND)

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Filter

Optical Density (OD)

Stopband

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin