eo_logo
 
Product added to cart

34mm Diameter, UV Cut-Off Filter

×
Stock #54-049 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,301
Qty 1+
₹1,301
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
34.00 +0.0/-0.2
Cut-On Wavelength (nm):
390.00
Glass/Filter Number:
L-39
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Hoya L-39
Operating Temperature (°C):
-15 to 70
Coating:
AR Coating
Color:
Clear, Green Tint
Surface Quality:
80-50
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Transmission (%):
>80 (avg)
Type:
UV Cut-Off Filter
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
4 - 6λ

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for UV Applications
  • For use with Longpass and Bandpass Filters
  • Various Sizes Available
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin