eo_logo
 
Product added to cart

32mm Dia x 3mm Thickness Uncoated, Potassium Bromide Window

×
Stock #68-810 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,335
Volume Pricing
Qty 1-10 ₹7,335 each
Qty 11-25 ₹6,602 each
Qty 26-49 ₹6,235 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Diameter (mm):
32.00 ±0.50
Thickness (mm):
3.00 ±0.50
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
7.00
Poisson's Ratio:
0.20
Young's Modulus (GPa):
26.8

Optical Properties

Abbe Number (vd):
33.64
Coating:
Uncoated
Index of Refraction (nd):
1.56
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Potassium Bromide (KBr)
Surface Quality:
60-40
Wavelength Range (nm):
250 - 26000

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
43
Density (g/cm3):
2.753
Solubility, in 100g of H2O @ 273K (g):
53.48

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Excellent Transmission from 250nm – 26μm
  • Good Resistance to Mechanical Shock
  • Ideal for FTIR Spectroscopy
  • Sodium Chloride (NaCl) Windows Also Available

Potassium Bromide (KBr) Windows are ideal for FTIR spectroscopy. KBr has a slightly more extensive spectral range than Sodium Chloride (NaCl) and has excellent transmission from 250nm – 26μm. Its index of refraction varies from 1.46 - 1.59 over this range. KBr is water soluble, and its surfaces should be protected from exposure to moisture. Exposure to moisture will degrade the surface of the window. Potassium Bromide (KBr) Windows provide good resistance to mechanical shock, can be easily cleaved, and can be used in temperatures up to 300°C. KBr has a density of 2.75g/cm3 and a Knoop Hardness of 7.0. 

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin