eo_logo
 
Product added to cart

3.25" Dia. 2 Pack Gray Polarizing Film

Visible Linear Polarizing Film

×
Stock #40-990 Clearance 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,796
Volume Pricing
Qty 1+ ₹1,796 each
Need More? Request Quote
Product Downloads

Specifications

General

Number of Sheets:
2.00
Type:
Linear Polarizer

Physical & Mechanical Properties

Diameter (inches):
3.25
Diameter (mm):
82.55
Thickness (inches):
0.03
Thickness (mm):
0.76
Construction:
Polarizing Film

Optical Properties

Color:
Gray
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Film
Transmission (%):
25.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

See technical information tab for more information on color and transmission.

  • 25% (Gray) or 22% (Brown) Transmission
  • Over 99% Polarizing Efficiency
  • Peel-Off Protective Layer for Easy Handling

This commercial quality Visible Linear Polarizing Film is available in medium gray and medium brown colors. The medium gray polarizing film offers 25% transmission, while the medium brown provides 22% transmission. Visible Linear Polarizing Film is coated with a peel-off protective layer for safe, easy handling and system integration. Multiple sizes are available to match a variety of application needs.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin