eo_logo
 
Product added to cart

32 x 32mm Laser Diode Mirror

×
Stock #31-495 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,306
Qty 1-10
₹2,306
Qty 11+
₹1,784
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Flat Mirror

Physical & Mechanical Properties

Dimensions (mm):
32.0 x 32.0
Dimensional Tolerance (mm):
±0.25
Thickness (mm):
6.35
Length (mm):
32.00
Width (mm):
32.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
80-50
Coating Specification:
Rabs >97% @ 633nm
Coating:
Dielectric Mirror (500-700nm)
Coating Type:
Dielectric
Design Wavelength DWL (nm):
633

Environmental & Durability Factors

Durability:
MIL-C-48497A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Over 95% Reflectance of Visible Laser Diode Light
  • Ideal for Multiple Reflection Systems
  • Coating Optimized for 633nm at 45° AOI

Visible Laser Diode Mirrors are specially coated to attain maximum reflection of visible laser diodes. Optimized for 633nm at a 45° angle of incidence, these mirrors provide 97% reflectance versus only 85 - 90% for standard first surface mirrors. This reduced loss is particularly important in multiple reflection systems, where loss can significantly impact system efficiency. Visible Laser Diode Mirrors feature a float glass substrate and are ideal for multiple reflection systems.

Technical Information

Reflectance Specifications (45° Angle of Incidence)
@ 500nm 95.0%
@ 550nm 97.0%
@ 600nm 97.5%
@ 633nm 97.0%
@ 635nm 97.0%
@ 650nm 96.5%
@ 670nm 96.0%
@ 675nm 95.0%
@ 700nm 94.5%
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin