eo_logo
 
Product added to cart

3.0mW 670nm, Miniature LDM Laser Diode

×
Stock #53-233 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹18,000
Qty 1+
₹18,000
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Index Guided Diode, CW
Mean Time To Failures MTTF @ 25° (hours):
≥120,00
Note:
Includes: Users Manual, Warning Label, and Focus Key
Type of Laser:
Diode
Laser Class - CDRH:
IIIa

Physical & Mechanical Properties

Weight (g):
9.5
Pointing Accuracy (mrad):
≤25
Length of Leads (mm):
215
Length (mm):
37.00

Optical Properties

Wavelength (nm):
670.00
Beam Size at Nearest Focus (μm):
<0.525
Beam Diameter (mm):
4 x 2 at Aperture
Beam Divergence (mrad):
<0.5
Color:
Red
Focus Range:
35mm - ∞

Electrical

Operating Current (mA):
<0.550
Output Power (mW):
3 (Maximum)
Output Power Tolerance (%):
±5

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #59-099
Europe: Not Available
Japan: #59-099
Korea: Not Available
China: #59-099
Power Requirement:
3.5 - 5 V DC
Electrical Leads/ Pin Connections:
red (+), black (-)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +55
Storage Temperature (°C):
-40 to 85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Line Generation Optics Available
  • Bare Leads for Instrument Integration
  • Focusable from 35mm to Infinity

Self-contained and miniature, laser diode modules offer a variety of features. They are an ideal replacement for a helium-neon laser in many applications, and offer the benefits of superior durability, small size, and a range of wavelengths and powers. Elliptical output beams are produced using a user-adjustable glass focusing lens. Circular output beams are produced using a long focal length plastic lens and are suitable for long distance and alignment applications. Applications include use as pilot beams for alignment, bar code readers, measurement, dimensional scanning, robotic control, target designation, positioning, and analysis. Focusing tool included with all diode modules. Line Generator attachments are available for all diode modules listed. Power Supply, required for operation, sold separately.

Note: Laser diode case is electrically isolated from supply voltage.

Technical Information

Accessories

Title CompareStock Number  Price Buy
5V Universal Power Supply #59-099 ₹6,210   Request Quote
  • 10 to 12 days
    ×
11mm Heavy Duty Clamp #72-814 New ₹8,100   Request Quote
  • 10 to 12 days
    ×
60° Cross Generator Optics Mini LDM #72-815 New ₹5,400   Request Quote
  • 10 to 12 days
    ×
Line Generator Optic for Mini LDM Series 28° #54-161 ₹5,400   Request Quote
  • 10 to 12 days
    ×
Line Generator Optic for Mini LDM Series 40° #54-162 ₹5,400   Request Quote
  • 10 to 12 days
    ×
Line Generator Optic for Mini LDM Series 60° #54-163 ₹5,400   Request Quote
  • 10 to 12 days
    ×
120° Line Generating Optics Mini LDM #72-816 New ₹5,400   Request Quote
  • 10 to 12 days
    ×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin