eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm ID Fixed Angle Mounting Plate

30mm ID Fixed Angle Mounting Plate, #85-622

×
Stock #85-622 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,888
Volume Pricing
Qty 1+ ₹3,888 each
Need More? Request Quote
Product Downloads

Specifications

General

Function:
Angle Adjustment

Physical & Mechanical Properties

Plate Inner Diameter (mm):
30.0
Bolt Circle Diameter for M3 C'bore (mm):
38.0
Construction:
Black Anodized Aluminum
Dimensions (mm):
50 Dia.
Thickness (mm):
10.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Multiple Angular Positioning Options
  • Fixed and Continuous Adjustment Plates Available
  • Anodized Aluminum Construction

TECHSPEC® Cage System Angle Adjustment Plates attach to standard mounting plates via angle brackets, and offer a range of angular positioning options. The fixed angle mounting plates feature M3 C’Bore holes positioned at 30° increments to introduce 30°, 60°, or 90° bends in the optical path. Swivel adapter plates are designed to be used in pairs, and enable continuous angle adjustment. #85-692 or #85-701 post adapter for 25mm plates serves as a joint between two swivel adapter plates. Suspending a tilt plate between two standard cage system plates allows an optic or mount to be tilted with respect to the optical axis.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: How to Build a Swivel Joint Assembly.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin