eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm, English Rotary Stage

×
Stock #66-512 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹24,866
Volume Pricing
Qty 1-2 ₹24,866 each
Qty 3+ ₹21,682 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English
Note:

Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard.

Physical & Mechanical Properties

Type of Movement:
Rotary
Guide System:
Slide-Fit
Stage Size (mm):
30 Dia.
Travel (°):
±5 (Fine), 360 (Coarse)
Concentricity (μm):
20
Construction:
Aluminium Stage
Increments (arcmin):
120
Load Capacity (kg):
1
Parallelism (μm):
30
Weight (kg):
0.1
Wobble (μm):
20

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(1) ¼-20, (4) 2-56

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low Profile Design
  • Precision Micrometer Drive
  • Slide-Fit Guide System
  • 360° Coarse Rotation, ±5° Total Fine Rotation
  • Mechanically Compatible to Other TECHSPEC® Stages
  • Locking Screw on All Stages
  • Class 100 (ISO 5) Clean Room Compatible

TECHSPEC® Rotary Stages provide smooth, coarse rotary movement and feature a precision micrometer drive for fine adjustment. This allows for quick rotation over 360° travel and precise angular adjustment at any position. Stage position can be fixed using the locking mechanism. TECHSPEC Rotary Stages are available in four sizes: 30mm, 40mm, 70mm, and 125mm diameters. Each stage is available in English or Metric standards. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. A bottom adapter plate, sold separately,is required to mount 30mm and 40mm stages to a standard breadboard; 70mm and 125mm stages can be mounted directly to the board. 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin