eo_logo
 
Product added to cart

30mm Dia. x 100mm FL, 1064nm AR Coated, Gradium Lens

See More by Lightpath®
×
Stock #48-444 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹17,396
Qty 1+
₹17,396
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Gradient Index Lens

Physical & Mechanical Properties

Diameter (mm):
30.00 ±0.25
Centering (arcmin):
1.00
Clear Aperture CA (mm):
27.00
Center Thickness CT (mm):
6.00 ±0.1
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
100.00 @ 546nm
Numerical Aperture NA:
0.14
Back Focal Length BFL (mm):
96.53
Focal Length Tolerance (%):
±1
Coating:
Laser V-Coat (1064nm)
Coating Specification:
Ravg <0.25% @ 1064nm
Surface Quality:
40-20
f/#:
3.7
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Details

  • Aspheric Performance
  • Smaller Focused Spot Size
  • Reduced Spherical Aberration

GRADIUM® lenses utilize advances in the manufacturing of axial gradient glass to improve lens performance. The process turns a glass of several SF layers into a single glass with a gradually changing index. The index may change by as much as 0.15 from the front surface to the back surface. This change in index allows for correction of system aberrations, especially spherical, yielding better images in infinite/finite imaging applications. GRADIUM® lenses are ideal for laser focusing applications, providing smaller spot sizes compared to the standard PCX counterpart. Two broadband antireflection coating options are available that cover a large range of visible and near-infrared laser wavelengths. For OEM and high volume coating options, please contact our Applications Engineering Department to discuss your requirements.

Technical Information

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin