eo_logo
 
Product added to cart

30mm Dia. White Diffusing Glass

White Diffusing Glass

×
Stock #70-245 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,741
Qty 1-10
₹2,741
Qty 11+
₹2,197
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Opal Diffuser

Physical & Mechanical Properties

Diameter (mm):
30.00 ±0.50
Thickness (mm):
1.25 ±0.1

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
White Diffusing Glass
Wavelength Range (nm):
400 - 700
Surface Quality:
80-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Semi-Opaque White Glass
  • Highly Diffusive to Create Even Illumination
  • Diffusive on Both Surfaces

White Diffusing Glass is a semi-opaque diffuser designed to create even illumination profiles. Unlike alternative materials, which create their diffusive properties through a coating or lamination process, the White Diffusing Glass is a solid diffuse material, allowing it to be used in any orientation. Because the surfaces are polished, the reflected light will be somewhat specular, while the transmitted light will be near-Lambertian. White Diffusing Glass is ideal for creating even illumination as an attenuator or as a viewing screen.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin