eo_logo
 
Product added to cart

30.5mm Dia. x 100mm EFL, NIR-MWIR Coated, Achromatic Lens

Ultra-Broadband Achromatic Lenses

×
Stock #16-046 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹77,865
Qty 1-9
₹77,865
Qty 10+
₹70,079
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
100.00 @ 1030nm
Focal Length Tolerance (%):
±2
Clear Aperture CA (mm):
22.86
Surface Quality:
60-40
Coating:
BBAR (800-4000nm)
Housing Diameter (mm):
30.48
Housing Length (mm):
12.7
Mounting Threads:
1.035 x 40 TPI
Construction:
Anodized Aluminum Housing
Note:
Lens element is 25.4mm in diameter
Type:
Broadband Achromatic Lens
Wavelength Range (nm):
800 - 4000
Transmission (%):
>90
Transmitted Wavefront Error, RMS:
<λ/2 @ 633nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Broadband Color-Corrected Design
  • >90% Transmission from 800 to 4000nm
  • Ideal for Hyperspectral Imaging Applications
  • Near-IR (NIR) Achromatic Lenses Also Available

Ultra-Broadband Achromatic Lenses feature high broadband transmission greater than 90% from 800 to 4000nm. These doublets are a compact solution for extending an application’s operation to the mid-infrared spectrum while correcting for chromatic aberration at 1030nm and 3.5μm. For optimal performance, these lenses are constructed from air-spaced calcium fluoride and sapphire substrates housed within an aluminum barrel. Ultra-Broadband Achromatic Lenses are ideal for use in broadband applications such as hyperspectral imaging, NIR and MWIR spectroscopy, photothermal, and broadband light sources such as super-continuum lasers.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin