eo_logo
 
Product added to cart

3.00" x 3.00", 6.0" FL, Cylinder Fresnel Lens

Cylinder Fresnel Lenses

×
Stock #43-033 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,698
Volume Pricing
Qty 1-10 ₹3,698 each
Qty 11-49 ₹3,328 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fresnel Lens

Physical & Mechanical Properties

Center Thickness CT (inches):
0.06
Dimensional Tolerance (inches):
±0.05
Dimensions (inches):
3.0 x 3.0
Dimensions (mm):
76.2 x 76.2
Effective Size (inches):
3.0 x 3.0
Thickness Tolerance (inches):
±0.020

Optical Properties

Effective Focal Length EFL (mm):
152.40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Acrylic
Coating:
Uncoated
Wavelength Range (nm):
400 - 1100
Effective Focal Length EFL (inches):
6.00
Groove Density (grooves/inch):
65.00
Index of Refraction (nd):
1.49
Transmission (%):
85 (Typical)

Environmental & Durability Factors

Operating Temperature (°C):
80 (Maximum)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Collapsed Version of a Standard Cylinder Lens
  • Ideal for Focusing One Dimension
  • Various Sizes Available

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin