eo_logo
 
Product added to cart

300nm CWL, 10nm FWHM, 25mm Mounted Diameter

×
Stock #67-816 10 to 12 days
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹23,055
Qty 1-9
₹23,055
Qty 10+
₹20,723
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Typical Applications:
General Filtering

Physical & Mechanical Properties

Diameter (mm):
25.00 +0.00/-0.25
Clear Aperture CA (mm):
21.0
Construction:
Mounted in Black Anodized Ring

Optical Properties

Angle of Incidence (°):
0
Optical Density OD (Average):
≥4.0
Center Wavelength CWL (nm):
300.00 +3.0/-0.0
Center Wavelength CWL Tolerance (nm):
+3.0/-0.0
Full Width-Half Max FWHM (nm):
10.00 ±2
Full Width-Half Max FWHM Tolerance (nm):
±2
Minimum Transmission (%):
>15
Coating:
Traditional Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 10000

Threading & Mounting

Mount Thickness (mm):
3.5

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Available in UV, Visible, and IR Center Wavelengths
  • 10 – 80nm Bandwidths Available
  • Ideal for Biomedical Applications and Instrumentation Integration
  • 193-399nm, 400-699nm, and 700-1650nm CWL Options Available

Traditional Coated Bandpass 193 – 399nm Interference Filters are used to selectively transmit a narrow range of wavelengths while blocking all others. They are ideal for a range of biomedical and quantitative chemical applications. Bandpass interference filters are widely used in instrumentation for various applications, including clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, and immunoassays. In addition, Traditional Coated Bandpass 193 – 399nm Interference Filters are used to select discrete spectral lines from arc or gas discharge lamps and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. Traditional Coated Bandpass 193 – 399nm Interference Filters are often used in conjunction with with laser diode modules and LEDs.

Traditional Coated Filters

Traditional coated filters are fabricated in three sections, one of which determines the center wavelength (CWL), bandwidth (FWHM), and the shape of the transmittance curve while the other two control the blocking range of the filter. The bandpass section of Traditional Coated Bandpass Interference Filters is made by repetitive vacuum deposition of thin layers of partially reflecting dielectric compounds on a glass substrate. Rejection of wavelengths resulting from destructive interference is limited to within 15% of the central wavelength, therefore, additional glass or metallic blockers must be added to reduce out-of-band transmittance. Metallic blockers, such as layers of silver, reflect and absorb radiation outside of the filter passband and negate higher order passbands from X-ray to the long-wave infrared (LWIR). The blocking capabilities of metallic blockers are augmented by the addition of color transmitting glass and custom dyes that absorb UV or long wavelength radiation. After thin film deposition is complete, the three sections are scribed, laminated, cut, and mounted.

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Ultraviolet fatigue testing of laser optics

UV Optics: Tighter Tolerances and Different Materials

UV Lenses require extremely tight tolerances and novel materials such as sapphire. Learn more at Edmund Optics.

View Now

Why Laser Damage Testing is Critical for UV Laser Applications

Laser Induced Damage Threshold describes the maximum quantity of laser radiation an optic can take before damaging. Learn more at Edmund Optics.

View Now

Can BK7 be used for UV applications?

Ultraviolet (UV) Spectrum

Ultraviolet Lasers – TRENDING IN OPTICS: EPISODE 2

A new generation of compact, cost-effective ultraviolet (UV) lasers is allowing more applications to benefit from the increased precision of UV wavelengths.

View Now

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Microlithography

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral and Multispectral Imaging

Are you trying to gauge depth of field in your imaging system? Take a closer look at this article on depth of field calculations at Edmund Optics.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Top Optics Trends of 2021 – TRENDING IN OPTICS: EPISODE 3

Several of the most interesting trends in optics and photonics of 2021 were the landing of the Perseverance Rover on Mars, Stemmed Mirrors, minimizing thermal lensing in ultrafast laser systems, and developments in ultraviolet lasers.

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

The factory calibration of your UV-VIS-NIR Spectrometer only includes wavelength but not response (irradiance). I can measure raw data which is only usable for transmittance/reflectance measurements. How do I get irradiance measurements?

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin