eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

300mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English

Stainless Steel Motorized Linear Stages

Stainless Steel Motorized Linear Stages

×
Stock #72-715 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,56,563
Qty 1+
₹2,56,563
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Type of Motor:
Stepper Motor

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Stage Size (mm):
80 x 80
Travel (mm):
300
Accuracy (μm):
5
Backlash (μm):
<1
Construction:
Stainless Steel
Height (mm):
30
Load Capacity (kg):
18
Parallelism (μm):
20
Repeatability (μm):
±0.5
Speed (mm/s):
20
Weight (kg):
3.20
Encoder Resolution:
16,000 PPR

Optical Properties

Resolution (μm):
5

Hardware & Interface Connectivity

Type of Drive:
Lead Screw
Control Interface:
RS-485, USB
Computer Interface:
RS-485, USB

Threading & Mounting

Mounting Threads:
(9) 1/4-20, (4) 6-32, (8) 2-56

Environmental & Durability Factors

Operating Temperature (°C):
0-50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

Accessories

Title CompareStock Number  Price Buy
Daisy Chain Board #72-722 New ₹25,665   Request Quote
  • Contact Us
    ×
50mm Stage Breadboard Mounting Plate #72-723 New ₹7,395   Request Quote
  • 10 to 12 days
    ×
80mm Stage Breadboard Mounting Plate #72-724 New ₹9,135   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin