eo_logo
 
Product added to cart

300mm, Red, EuroBrite™ Linear Array

See More by Advanced Illumination

AI EuroBrite Bar Light

×
Stock #33-445 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹32,277
Qty 1+
₹32,277
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
Red
Operating Lifetime (hours):
50,000
Input Voltage (V):
24V nominal (min. 22 / max. 28)
Operating Temperature (°C):
0 - 60
Dimensions (mm):
300 x 64 x 30
Wavelength (nm):
625.00
Weight (g):
241.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Type of Illumination:
LED Illuminator
Note:
See Technical Information Tab for Typical Intensity
Manufacturer:
Advanced Illumination
Geometry:
Area Light
Maximum Input Current:
0.42 - 0.49A
Analog Intensity Control:
10% @ 0.7V, 100% @ 10V
Trigger-to-Pulse Latency:
10μm
Illumination Mode:
Strobed or Constant
Environmental Rating:
IP67

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Daisy Chain up to Four Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Bar Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Bar Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Technical Information

Typical Intensity
Working Distance 200mm 300mm 600mm
Area 295 x 76mm 295 x 119mm 325 x 198mm
Typical Irradiance (W/M2) 98.0 65.5 29.6
Typical Illuminance (kLux) 32.0 21.4 9.6
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin