eo_logo
 
Product added to cart

300mm Cobra Max Red Line Light

300mm Cobra Max Line Light

300mm Cobra Max Line Light

300mm Cobra Max Line Light
×
Stock #73-951 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,55,967
Qty 1+
₹4,55,967
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type of Illumination:
LED
Note:
Lights are fan cooled. See datasheet for additional mounting, spectral, and irradiance information
Manufacturer:
ProPhotonix
Geometry:
Line Light
Illumination Mode:
Ethernet Controlled, Continuous

Physical & Mechanical Properties

Length (mm):
300.00
Dimensions (mm):
300.00 x 173.50
Lens Position:
Collimated (M2)

Optical Properties

Color:
Red
Full Width-Half Max FWHM (nm):
20.00
Wavelength:
630
Working Distance (mm):
10-112

Hardware & Interface Connectivity

Connector:
Straight
Operating Voltage (V):
24
Power Supply:
Power supply required and sold separately: USA: #73-977
Length of Cable (m):
2m braided power cable included

Threading & Mounting

Mount:
Aluminum T-Slot Extrusion

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Intensities up to 3140kLux
  • 100, 300, or 600mm Length Options Available
  • White, Red, and Multispectral Illumination Options Available

ProPhotonix COBRA™ MAX LED Line Lights are slim, compact LED line lights available in lengths of 100, 300, or 600mm in red, white, or multispectral illumination options. These line lights feature Chip-on-Board LED technology which offers greater uniformity, thermal performance, and intensity while maintaining a compact size compared to traditional surface mount LED constructions. ProPhotonix COBRA™ MAX LED Line Lights multispectral option offers RGB-IR illumination and the ability to control each wavelength independently. The available easy-to-use comprehensive software package can be customized to meet specific application needs and is downloadable from a QR code included with the units. These lights are ideal for many linescan inspection applications such as solar cell inspection, semiconductor inspection, food sorting, and flat panel display inspection.

Note: Required 24V Power Supply, #73-977, sold separately. Optional Lens Kits are available to adjust the working distance by changing the position of the projection lens.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin