eo_logo
 
Product added to cart

300μm Aperture Diameter, 12.7mm Mounted, Acktar Blackened Pinhole

See More by Acktar

Acktar Blackened Pinholes (mounted)

Acktar Blackened Pinholes (mounted) Acktar Blackened Pinholes	(unmounted) Acktar Blackened Pinhole compared to an uncoated steel pinhole
×
Stock #16-827 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,076
Volume Pricing
Qty 1-9 ₹11,076 each
Qty 10+ ₹9,968 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted
Model Number:
PA-1-2-300-05

Physical & Mechanical Properties

Outer Diameter (mm):
12.7 ±0.2
Construction:
Stainless Steel
Fixed Aperture Diameter (μm):
300 ±3
Thickness (μm):
20 nominal

Optical Properties

Coating:
Magic Black™

Threading & Mounting

Diameter of Mount (mm):
12.7 ±0.2
Mount Thickness (mm):
2.0 ±0.1

Material Properties

Absorbance (%):
99

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Low Reflectance from the EUV to SWIR
  • 99% Absorbance Blackening Coating
  • Aperture Sizes from 20 to 1000μm
  • Available Unmounted and Mounted

Acktar Blackened Pinholes feature Acktar Magic Black™ blackening coating that provides wide-band low reflectance from the extreme ultraviolet (EUV) to the short-wave infrared (SWIR). This coating provides near zero outgassing and can be used in temperatures up to 380°C. Acktar Blackened Pinholes are coated on both sides, including the pinhole edge, and are available either unmounted or mounted in a 25mm mount for easy integration into optical systems. These stainless steel substrate pinholes are ideal for spatial filtering applications requiring low back reflection and scattering from light sources.

Note: Please contact us for custom aperture options.

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin