eo_logo
 
Product added to cart

300 Grooves, 25mm Square, 500nm Ruled Diffraction Grating

Reflective Ruled Diffraction Gratings

×
Stock #64-403 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,658
Qty 1+
₹11,658
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Reflective Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
25.0 x 25.0 ±0.5
Clear Aperture (%):
90
Construction:
Ruled Grating
Direction of Grooves:
Parallel to Short Dimension
Length (mm):
25.00
Thickness (mm):
9.50 ±0.5
Width (mm):
25.00
Alignment of Grooves to Edge (°):
±0.5

Optical Properties

Groove Density (grooves/mm):
300
Blaze Wavelength (nm):
500
Blaze Angle (°):
4.30
Coating:
Bare Aluminum
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Absolute Peak Efficiency, Typical (%):
76
Peak Efficiency Avg, Typical (%):
>74

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to 80% Efficiency
  • Bare Aluminum Coating
  • Blaze Wavelength Options from 250 to 1600nm

Reflective Ruled Diffraction Gratings are optical components that separate (diffract) white (polychromatic) light into its component wavelengths. Theoretical resolving power is directly proportional to the number of grooves per millimeter ruled into the master grating. The blaze angle and groove spacing determine the specific wavelength and spectral region where the grating has its maximum efficiency. Reflective Ruled Diffraction Gratings are high quality, instrument-grade gratings that are ideal when high efficiency is the primary concern in devices such as monochromators and spectrometers. Each grating is fabricated from a highly accurate master grating that is copied many times. The duplication process is described below for replicated gratings. 

Diffraction ruled gratings are used in a variety of monochromators for research, student and industry use. Almost all commercially available spectrophotometers (ultraviolet, visible, infrared, fluorescence, Raman, atomic absorption) utilize diffraction gratings to select specific wavelengths or scan over a wavelength interval. Generally, replicated ruled gratings should be used when high peak efficiency and throughput is required. Replicated holographic gratings should be used when minimum stray light is critical and high resolution is needed. Note: Damage thresholds for both ruled and holographic gratings are 350 milli-joules/cm2 for pulsed lasers and 40 Watts/cm2 for CW lasers.

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Manufacturing of Ruled Gratings

Ruled diffraction gratings are produced by ruling a series of closely spaced, straight parallel grooves into an optically flat aluminum coated substrate, known as the “master grating.” Precise, interferometrically-controlled ruling engines utilize a very fine diamond tool to form a sawtooth-shaped groove profile at a given angle (commonly referred to as the blaze angle) on the surface of a prepared substrate. The replication process begins with the surface contour of a ruled master grating being vacuum deposition-coated with an extremely thin separation layer. An aluminum coating is then deposited on top of this separation layer. Then, an epoxy-coated flat glass substrate is placed on top of the layer-covered master, duplicating the grooved surface. The combination is cured and the process is finished when the replicated grating is separated from the master grating.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Multiphoton Microscopy

Multiphoton microscopy is ideal for capturing high-resolution 3D images with reduced photobleaching and phototoxicity compared to confocal microscopy.

View Now

All About Diffraction Gratings

Learn about how diffraction gratings separate incident light into separate beam paths, different types of gratings, and how to choose the best grating for you.

View Now

Richardson Gratings™ Unboxing

Learn about high-precision diffraction gratings from Richardson Gratings available in-stock and ready for immediate shipping from Edmund Optics.

View Now

What is the difference between holographic and ruled diffraction gratings?

How do the efficiency curves relate to the actual amount of light I will see at any given wavelength?

What is the difference between Rowland circle and polychromator mounts for gratings?

Understanding Rowland circle and polychromator mounts for diffraction gratings is important for selecting the proper concave grating for your application.

View Now

What are diffraction gratings?

Diffraction gratings separate polychromatic light into component wavelengths.

View Now

What is the grating equation?

What is the difference between reflective and transmission gratings?

What is the blaze angle and blaze wavelength of a grating and how are they related?

How do I handle and clean my gratings?

I would like to select a narrow band of light with a grating, lens and pinhole setup. Since the grating’s resolving power is decided by the number of grooves illuminated by light, can it resolve anymore?

Absolute Efficiency

Blaze Angle

Blaze Wavelength

Diffraction

Diffraction Grating

Grating Equation

Groove Density

Holographic Grating

Nth Order

Relative Efficiency

Ruled Grating

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin