eo_logo
 
Product added to cart

30 x 30mm Opal Checkerboard Target NIST Certified

Opal Checkerboard Calibration Target

Opal Checkerboard Calibration Target Glass Checkerboard Calibration Target
×
Stock #29-426 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹76,734
Qty 1-4
₹76,734
Qty 5+
₹72,897
Volume Pricing
Request Quote

Specifications

General

NIST Certification:
Yes

Physical & Mechanical Properties

Pattern Size (mm):
0.4 x 0.4 ±0.002
Dimensions (mm):
30 x 30 ±0.10
Thickness (mm):
1.52 ±0.10

Optical Properties

Coating:
Blue Chrome (reflectivity <7% @ 550nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 235:

Product Details

  • Chrome Pattern on Dimensionally Stable Substrates (Opal and Glass)
  • Optimized for Reflective Illumination Calibration of Imaging Systems
  • Various Sizes for Small or Large Field of Views

Checkerboard Calibration Targets are used in the calibration of 2D industrial and machine vision cameras to detect image distortion or sensor issues to ensure measurement accuracy. These Checkerboard targets feature white ivory and opal glass substrates that remain rigid, therefore not affecting the pattern by flexure. These Checkerboard targets minimize the effect of shadowing from back reflections, making them ideal for reflective illumination calibration of imaging systems with wide field of views. These targets are available in a range of sizes to complement cameras with small or large field of views.

Note: Targets with a specification of "NIST Certification: Yes" include a calibration certificate.

Technical Information

Related Products

Resources

Filter

Wavelength and f#

This demonstration exemplifies why wavelength and f/# can drastically affect the performance of imaging systems and should not be overlooked.

View Now

What is a video micrometer?

What is the cycle length of a Metric Ronchi Ruling?

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Best Practice #6 There Can Be Only One

Join Nick Sischka, Director of Imaging, as he reviews some best practices to consider when designing an imaging system.

View Now

Testing and Targets

Discover the different types of testing targets and their ideal applications, advantages, limitations, equations, and examples at Edmund Optics.

View Now

Choosing the Correct Test Target

Do you have a question about test targets? Find out how to choose the correct test target for your system along with application examples at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin