eo_logo
 
Product added to cart

3.0" Angle Mirror Mount

3.0" Angle Mirror Mount

×
Stock #36-481 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹20,880
Qty 1-4
₹20,880
Qty 5+
₹18,461
Volume Pricing
Request Quote
Get Product Downloads
Type:
Adjustable - Tip-Tilt
Type of Optics:
Square or Rectangular
Size of Compatible Optics (mm):
12.7 - 76.2
Number of Adjustment Screws:
2
Weight (lbs):
1.0
Construction:
Black Anodized Aluminum, Stainless Steel
Fine Tilt Angle (°):
12
Resolution (inches):
0.015
Fine Tip Angle (°):
12
Adjustment Screw Pitch (inches):
0.015
Mounting Plate Size (inches):
3.0 Sq.
Mounting Plate Screw Holes:
(21) ¼-20 on 0.5" Center

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • 3.0”, 4.5”, or 6.0” Square Mounting Surface
  • Fine Adjustment Screws (64-Pitch) Allow for Tilting
  • Mounting Plate with ¼-20 Threaded Holes

Medium and Large Angle Mirror Mounts are available with a range of mounting plate sizes for mounting optical mirrors. These optical mirror mounts feature 64-pitch fine adjustment screws, allowing for precision tilting in two directions. Both square and rectangular optics can be mounted into these black anodized aluminum and stainless-steel mounts. Medium and Large Angle Mirror Mounts have two ¼-20 through holes on their angle bases for easy mounting to optical tables or breadboards. These mounts are available in 3”, 4.5”, and 6” sizes.

#36-481
#36-481
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin