eo_logo
 
Product added to cart

3 ply 12" x 12" Box (119 Sheets), Kimberly-Clark Wipes

×
Stock #54-606 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,160
Volume Pricing
Qty 1+ ₹2,160 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
3-ply
Number of Sheets:
119.00

Physical & Mechanical Properties

Dimensions (inches):
12 x 12

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Low Lint
  • High Absorbency
  • Ideal for Laboratory or Production Use

Kimberly Clark Precision Wipes - Kaydry® EX-L delicate task wipes feature both ultra-low lint and high absorbency. These wipes are perfect for use in the laboratory or on the production line. Multi-ply wipes pick up liquid and dust with equal ease while remaining soft enough for delicate use. Kimberly Clark Precision Wipes - Kaydry® EX-L are 12 x 12 inches in dimension. These wipes are available in a 2 or 3 ply box of 119 sheets, or a 3 ply case of 15 boxes.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin