eo_logo
 
Product added to cart

3" Diameter, Uncoated Plastic Polycarbonate Window

×
Stock #19-630 11 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,476
Volume Pricing
Qty 1-5 ₹2,476 each
Qty 6-24 ₹1,980 each
Qty 25-49 ₹1,870 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
68.58
Diameter (mm):
76.20 ±0.254
Diameter (inches):
3
Thickness (mm):
1.52 ±0.1
Thickness (inches):
0.06
Edges:
Smooth, Machined

Optical Properties

Abbe Number (vd):
34
Coating:
Uncoated
Index of Refraction (nd):
1.585
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polycarbonate
Wavelength Range (nm):
425 - 1600

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
68

Regulatory Compliance

Certificate of Conformance:

Product Details

Polycarbonate Plastic Windows are a lightweight alternative to glass windows. Combining durability and high transmission, these windows are an ideal cost-effective solution for harsh environments and displays. Compared to PMMA acrylic windows, polycarbonate windows are more impact resistant and stronger but are more susceptible to scratches. Polycarbonate Plastic Windows feature lower water absorption and a higher softening temperature than PMMA, but their higher index of refraction leads to higher Fresnel reflections without AR coatings. Their strength and stability make these windows ideal for use in medical and industrial applications.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin