eo_logo
 
Product added to cart

3" Diameter, Uncoated Plastic Acrylic Window

×
Stock #19-637 7 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,476
Volume Pricing
Qty 1-5 ₹2,476 each
Qty 6-24 ₹1,980 each
Qty 25-49 ₹1,870 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture CA (mm):
68.58
Diameter (mm):
76.20 ±0.254
Diameter (inches):
3
Thickness (mm):
1.52 ±0.1
Thickness (inches):
0.06
Edges:
Smooth, Machined

Optical Properties

Abbe Number (vd):
58
Coating:
Uncoated
Index of Refraction (nd):
1.49
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
PMMA
Wavelength Range (nm):
400 - 1600

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
60

Regulatory Compliance

Certificate of Conformance:

Product Details

Acrylic (PMMA) Plastic Windows are ideal for integration into lightweight optical systems. Compared to polycarbonate windows, acrylic windows are more scratch resistant and can be polished to restore optical quality but are more likely to chip or shatter. Acrylic (PMMA) Plastic Windows also provide a higher UV light transmission than polycarbonate and are recyclable. Acrylic windows are used in a wide variety of industrial and medical applications including aircraft windows, automobile headlights, and ophthalmological devices.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin